Packaged systems VAV Air Handling Units Fluid Coolers Control systems Mobiles The Energy Labelling Directive Product Codes Fan coil units Chiller/Heat Pumps Split systems

   
   
WORLD LEADER IN AIR CONDITIONIG, HEATING, AND REFRIGERATION SYSTEMS - Carrier logo  
 

 


Up
Air-cooled chillers
Cassette
Consoles
High Wall
Duct

Product reference Refrigerant kW
kW
Outdoor unit(s) Controller(s)
           

42PHQ-N

single split system

heat pump or cooling only

R410A 2,05-6,42 2,13-6,66

38BC and BH (09 to 14 cooling only and heat pump)

38YY (heat pump18 and 24)

38GL (cooling only 18 and 24)

infra red supplied
           
           
42HMC

single or split system

heat pump or cooling only

R410A or R407C 2,05-6,42 2,13-6,66

water cooled - cooling only

fixed speed multi split (heat pump or cooling only)

single split systems

"my comfort" infra red

room controller

zone manager

   
42HWS

single or multi split system (2, 3 or 4 way)

heat pump or cooling only

R410A or R407C 2,05-6,42 2,13-6,66

water cooled - cooling only

cooling only and heat pump - air cooled

room controller

group controller

zone manager

           

42HQM

2, 3 and 4 way multi split inverter system.  heat pump 

R410A 3.0 to 8.3 3.64 to 10.2 38VYM infra red supplied
           
             

42PQV

single split inverter system.

heat pump

R410A 3.3 to 3.7 3.2 to 4.0 38VBH infra red supplied
           
 
 


Copyright 2003 - Legal Notice